??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIP AD2-T017-01-EB00,15-S4
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BIP AD2-T017-01-EB00,15-S4
VERF
Availability
Available
BC
Order code
BIP002H
TC
Artikelbezeichnung
BIP AD2-T017-01-EB00,15-S4
PX
Product view
57775_02
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
BFORM
Style
W
Gewicht
0.050 kg
TRAFFIC
Customs number
DESCRIPT
Description
Dimension = 35 x 35 x 31 mm, Style Housing = block style, Connection = Cable with connector, M12x1-Male, 3-pin, 0.15 m, PUR, Cable shield = yes, Housing material = PA, Measuring range = 0...17 mm, Analog output = Analog, voltage 0...10 V, Output characteristic = Adjustable, Repeat accuracy per BWN = ±50 µm, Non-linearity max. = ±250 µm, Operating voltage Ub = 15...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cURus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.